Schneider-Electric
 
GY6340M5 picture- web-product-data-sheet
GY6340M5
Modular dual tariff contactor, TeSys GY, AC-7a, 63A, 4NO, 220 to 240VAC 50Hz coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys GY
Product or component type Modular dual tariff contactor
Device short name GY63
Contactor application Lighting
Motor control
Heating
Complementary
Utilisation category AC-7A
AC-7B
Poles description 4P
Power pole contact composition 4 NO
[Ue] rated operational voltage <= 250 V AC
[Ie] rated operational current 63 A AC-7A
25 A AC-7B
Operating position 30°/vertical
Control circuit type AC at 50 Hz
[Uc] control circuit voltage 220...240 V AC 50 Hz
[Uimp] rated impulse withstand voltage 4 kV
[Ith] conventional free air thermal current 63 A (at 50 °C) for power circuit
Irms rated making capacity 200 A at 400 V AC for power circuit conforming to IEC 61095
Rated breaking capacity 200 A at 400 V for power circuit conforming to IEC 61095
[Icw] rated short-time withstand current 504 A 40 °C - 10 s for power circuit
157 A 40 °C - 30 s for power circuit
Associated fuse rating 63 A gL at <= 440 V for power circuit
Average impedance 2 mOhm - Ith 63 A 50 Hz for power circuit
[Ui] rated insulation voltage 500 V conforming to IEC 61095
500 V conforming to VDE 0110
Electrical durability AC-7A: 100000 cycles
AC-7B: 100000 cycles
Power dissipation per pole 8 W
Control type Remote control
Mounting mode Clip-on
Mounting support DIN rail
Standards IEC 60947-5
IEC 61095
Connections - terminals Control circuit: screw clamp terminals 1 cable(s) 2.5 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 2.5 mm²flexible without cable end
Control circuit: screw clamp terminals 1 cable(s) 2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1.5 mm²solid without cable end
Control circuit: screw clamp terminals 2 cable(s) 1.5 mm²solid without cable end
Power circuit: screw clamp terminals 1 cable(s) 25 mm²flexible without cable end
Power circuit: screw clamp terminals 2 cable(s) 16 mm²flexible without cable end
Power circuit: screw clamp terminals 1 cable(s) 16 mm²flexible with cable end
Power circuit: screw clamp terminals 2 cable(s) 4 mm²flexible with cable end
Power circuit: screw clamp terminals 1 cable(s) 25 mm²solid without cable end
Power circuit: screw clamp terminals 2 cable(s) 6 mm²solid without cable end
Tightening torque Power circuit: 3.5 N.m - on screw clamp terminals
Control circuit: 3.5 N.m - on screw clamp terminals
Operating time 10...25 ms opening
10...30 ms closing
Mechanical durability 1000000 cycles
Maximum operating rate 300 cyc/h 50 °C
Control circuit voltage limits Drop-out: 0.2...0.75 Uc at 50 Hz (at <50 °C)
Operational: 0.85...1.1 Uc at 50 Hz (at <50 °C)
Inrush power in VA 53 VA 50 Hz (at 20 °C)
Hold-in power consumption in VA 6.5 VA 50 Hz (at 20 °C)
Heat dissipation 2.1 W at 50/60 Hz
Environment
IP degree of protection IP40 conforming to VDE 0106 (in enclosure)
IP20 conforming to VDE 0106
Protective treatment TC
Ambient air temperature for operation -5…50 °C
Ambient air temperature for storage -40…70 °C
Operating altitude <= 3000 m
Mechanical robustness Shocks contactor open: 10 Gn for 11 ms
Shocks contactor closed: 15 Gn for 11 ms
Vibrations contactor open: 2 Gn, 5...300 Hz
Vibrations contactor closed: 3 Gn, 5...300 Hz
Total number of 18 mm modules 3
Height 85 mm
Width 54 mm
Depth 62.5 mm
Net weight 0.39 kg
Quantity per set Set of 4
Colour White
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 9.500 cm
Package 1 Length 23.000 cm
Package 1 Weight 324.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 2.900 cm
Package 2 Width 30.000 cm
Package 2 Length 20.000 cm
Package 2 Weight 1.351 kg
Unit Type of Package 3 S03
Number of Units in Package 3 32
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 11.430 kg
Offer Sustainability
SCIP Number 361e1245-bdfb-4c55-bca5-ee0430c46917
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months