This Application will be decommissioned as of January 7th 2025

GZ1AN11 |
Schneider-Electric
 
GZ1AN11 picture- web-product-data-sheet
GZ1AN11
Auxiliary contact block,Easy TeSys Power,1NO+1NC,mounted on left hand side
Schneider Electric
Characteristics
Main
Range of product Easy TeSys Power
Range Easy TeSys
Product or component type Auxiliary contact block
Device short name GZ1AN
Connections - terminals Screw clamp terminals 1 cable(s) 1…2.5 mm²solid
Screw clamp terminals 2 cable(s) 1…2.5 mm²solid
Screw clamp terminals 1 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 0.75…1.5 mm²flexible with cable end
Screw clamp terminals 1 cable(s) 0.75…1.5 mm²flexible with cable end
Complementary
Range compatibility EasyPact EasyPact TVS GZ1E circuit breaker
Mounting location Left side
Auxiliary contacts operation Instantaneous 1 NO + 1 NC
Pole contact composition 1 NO + 1 NC
[Ui] rated insulation voltage 690 V conforming to IEC 60947-1
[Ue] rated operational voltage 48...690 V AC
24...240 V DC
[Ith] conventional free air thermal current 6 A
Protection type GG fuse 10 A
Mechanical durability 100000 cycles
Minimum switching current 5 mA
Minimum switching voltage 17 V
Rated operational power in VA 300 VA at 48 V AC-15 - electrical durability: 70000 cycles
400 VA at 690 V AC-15 - electrical durability: 70000 cycles
500 VA at 110…127 V AC-15 - electrical durability: 70000 cycles
500 VA at 500 V AC-15 - electrical durability: 70000 cycles
650 VA at 440 V AC-15 - electrical durability: 70000 cycles
720 VA at 230…240 V AC-15 - electrical durability: 70000 cycles
850 VA at 380…415 V AC-15 - electrical durability: 70000 cycles
Rated operational power in W 120 W at 240 V DC-13 - electrical durability: 70000 cycles
140 W at 110 V DC-13 - electrical durability: 70000 cycles
140 W at 24 V DC-13 - electrical durability: 70000 cycles
180 W at 60 V DC-13 - electrical durability: 70000 cycles
240 W at 48 V DC-13 - electrical durability: 70000 cycles
Height 89 mm
Width 9.3 mm
Depth 66 mm
Net weight 0.05 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 7.000 cm
Package 1 Length 9.000 cm
Package 1 Weight 44.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 9.800 cm
Package 2 Length 15.200 cm
Package 2 Weight 489.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 60
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 3.223 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1