Schneider-Electric
 
GZ1AN20 picture- web-product-data-sheet
GZ1AN20
Auxiliary contact block,Easy TeSys Power,2NO,mounted on left hand side
Schneider Electric
Characteristics
Main
Range of product Easy TeSys Power
Range Easy TeSys
Product or component type Auxiliary contact block
Device short name GZ1AN
Device application Control
Connections - terminals Screw clamp terminals
Complementary
Range compatibility EasyPact EasyPact TVS GZ1E circuit breaker
Mounting location Left side
Auxiliary contacts operation Instantaneous 1 NO + 1 NC
Pole contact composition 1 NO + 1 NC
Height 89 mm
Width 9.3 mm
Depth 66 mm
Net weight 0.05 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 6.500 cm
Package 1 Length 9.000 cm
Package 1 Weight 44.300 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 10.000 cm
Package 2 Length 15.000 cm
Package 2 Weight 498.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 60
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 3.144 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1