This Application will be decommissioned as of January 7th 2025

GZ1AS225 |
Schneider-Electric
 
GZ1AS225 picture- web-product-data-sheet
GZ1AS225
Shunt trip block,Easy TeSys Power,GZ1AU,220..240V AC 50 Hz
Schneider Electric
Characteristics
Main
Range Easy TeSys
Product or component type Shunt trip
Device application Protection
Complementary
Range compatibility EasyPact EasyPact TVS GZ1E circuit-breaker
[Uc] control circuit voltage 220...240 V AC 50 Hz
Connections - terminals Screw clamp terminals
Height 89 mm
Width 18 mm
Depth 66 mm
Net weight 0.105 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 8.000 cm
Package 1 Length 9.000 cm
Package 1 Weight 113.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 16
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.951 kg
Unit Type of Package 3 P06
Number of Units in Package 3 512
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 70.432 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No