Schneider-Electric
 
GZ1AU115 picture- web-product-data-sheet
GZ1AU115
Undervoltage trip block,Easy TeSys Power,GZ1AU,110..115V AC 50Hz
Schneider Electric
Characteristics
Main
Range Easy TeSys
Product or component type Undervoltage trip
Device application Protection
Complementary
Range compatibility EasyPact EasyPact TVS GZ1E circuit-breaker
[Uc] control circuit voltage 110...115 V AC 50 Hz
Connections - terminals Screw clamp terminals
Height 89 mm
Width 18 mm
Depth 66 mm
Net weight 0.105 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.6 cm
Package 1 Width 8.3 cm
Package 1 Length 9.1 cm
Package 1 Weight 113 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins