Schneider-Electric
 
GZ1E32 picture- web-product-data-sheet
GZ1E32
Motor circuit breaker,Easy TeSys Power,GZ1E,AC-3,3P,24..32A,thermal magnetic trip
Schneider Electric
Characteristics
Main
Range Easy TeSys
Range of product Easy TeSys Power
Product or component type Circuit breaker
Device short name GZ1E
Device application Motor
Trip unit technology Thermal-magnetic
Suitability for isolation Yes conforming to IEC 60947-1 appendix 7.1.6
Colour Grey (RAL 7011)
Complementary
Poles description 3P
Network type AC
Utilisation category AC-3
Network frequency 50/60 Hz conforming to IEC 60947-2
Mounting mode By clips
By screws
Mounting support Rail
Mounting position Any position
Motor power kW 22 kW at 690 V AC 50/60 Hz
7.5 kW at 230 V AC 50/60 Hz
15 kW at 400 V AC 50/60 Hz
15 kW at 440 V AC 50/60 Hz
18.5 kW at 500 V AC 50/60 Hz
Breaking capacity Icu: 2 kA at 690 V AC 50/60 Hz conforming to IEC 60947-2
Icu: 10 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
Icu: 30 kA at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
Icu: 5 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
Icu: 3 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
[Ics] rated service short-circuit breaking capacity 100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
75 % at 690 V AC 50/60 Hz conforming to IEC 60947-2
50 % at 440 V AC 50/60 Hz conforming to IEC 60947-2
75 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
40 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
Control type Push-button
Thermal protection adjustment range 24…32 A
Magnetic tripping current 416 A
[Ue] rated operational voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
[Ui] rated insulation voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-2
Power dissipation 2.5 W (per pole)
Mechanical durability 100000 cycles
Electrical durability 100000 cycles for AC-3
Maximum operating rate 25 cyc/h
Connections - terminals Screw clamp terminals 2 1…6 mm² - cable stiffness: solid
Screw clamp terminals 2 1.5…6 mm² - cable stiffness: flexible without cable end
Screw clamp terminals 2 1…4 mm² - cable stiffness: flexible with cable end
Height 89 mm
Width 44.5 mm
Depth 78 mm
Net weight 0.26 kg
Environment
Standards IEC 60947-2
IEC 60947-4
Protective treatment TH
IP degree of protection IP20 conforming to IEC 60529
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -40…80 °C
Fire resistance 960 °C conforming to IEC 60695-2-1
Operating altitude 2000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.700 cm
Package 1 Width 8.500 cm
Package 1 Length 9.100 cm
Package 1 Weight 266.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.732 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number 25204872-3df4-48c8-9f77-906ce87e060b
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 44