This Application will be decommissioned as of January 7th 2025

HMIBMIEA5DD1001 |
Schneider-Electric
 
HMIBMIEA5DD1001 picture- web-product-data-sheet
HMIBMIEA5DD1001
Modular box PC, Harmony iPC, IIoT DC Base unit 4 GB
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Modular box PC
Device short name Modular BOX PC basic Optimized
Range compatibility IDisplay
Modular Display HMIDM
Accessory / separate part destination PC panel on HMIDM modular display
Processor name Intel Atom E3930 upto 1.8 GHz
Software package Node-RED and system nodes restore IIoT Wiring Operating System Restore
McAfee white listing installer cyber security license not included
EcoStruxture secure connect advisor annual subscription cyber security license not included
EcoStruxure Operator Terminal Expert run time HMI license not included
EcoStruxure machine SCADA expert run time HMI/SCADA on configured offer only
EcoStruxure augmented operator advisor server augmented operator license not included
Complementary
Mounting location Book mounting
Flat mounting
Wall mounting
Data storage equipment 64 GB eMMC (soldered)
Memory description 4 GB RAM DDR3 internal (not expandable)
Number of slots 1 slot(s) for mini PCI Express full-size with optional interface plate,
Number of slots available for expansion 1.0 slot(s) for mini PCIe
Display resolution 3200 x 2000 pixels at 60 Hz
Watchdog timer 1…255 ms
Type of cooling Fanless
Electrical connection Screw connector, connector type: pin, 1 way, circuit application: ground - location: bottom
Connector, connector type: SMA, 3 ways - location: top
Integrated connection type Display port with 1 on front
Ethernet with 2 RJ45 I210, transmission rate: 10/100/1000 Mbps on bottom IEEE 1588 supported
COM1 serial link for battery backup with 1 male SUB-D 9 RS232/422/485 on bottom non-isolated
USB 2.0 port with 1.0 USB type A, transmission rate: 480 Mbit/s on bottom
USB 3.0 port with 1.0 USB type A, transmission rate: 5 Gbit/s on bottom
TPM connector Ver 2.0 for cyber security - hardware encryption TPM module HMIYMINATPM201 to be installed/default installed on motherboard
Cyber secured boot Secure password boot UEFI
[Us] rated supply voltage 24 V DC power supply
100...240 V AC power supply
Supply voltage limits 9.6…28.8 V
Inrush current 2.03 A
Power consumption in W 20.0 W (box)
15.0 W (with 4:3 12" display HMIDM6421)
16.0 W (with Wide 12" display HMIDM6521)
17.0 W (with 4:3 15" display HMIDM7421)
19.0 W (with Wide 15" display HMIDM7521)
20.0 W (with Wide 19" display HMIDM9521)
21.0 W (with Wide 22" display HMIDMA521)
Control type ON/OFF button
Main type Basic Optimised
Depth 46 mm
Height 150 mm
Width 187 mm
Net weight 1.2 kg
Environment
Standards Class A group 1 EN 55011
EN 61000-6-4
EN 61131-2
FCC part 15
UL 60950
Product certifications CE
CULus
UL 60950 for IT equipments
CCC
RCM
EAC
Quality labels CE
Directives 2004/108/EC - electromagnetic compatibility
2006/95/EC - low voltage directive
IP degree of protection IP40 conforming to IEC 60529
Electromagnetic compatibility Immunity to high frequency interference conforming to IEC 61000-4
Disturbing field emission class A conforming to EN 55011
Conducted and radiated emissions class A conforming to EN 55022
Ambient air temperature for storage -20…60 °C conforming to IEC 60068-2-2
-20…60 °C conforming to IEC 60068-2-14
Relative humidity 10…95 % non-condensing conforming to EN/IEC 60068-2-30
Ambient air temperature for operation 0…50 °C (by default) conforming to EN/IEC 60068-2-2
0…50 °C flat mounting
0…45 °C on mini PCIe
0…45 °C flat mounting on mini PCIe
Operating altitude 2000 m conforming to EN/IEC 60664-1
Vibration resistance 2 gn (f = 5…500 Hz) eMMC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 22.000 cm
Package 1 Length 32.000 cm
Package 1 Weight 1.580 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 10.370 kg
Offer Sustainability
SCIP Number 3fe7d895-f8a3-452a-ad75-1d17e7e6e6eb
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 5329