Schneider-Electric
 
HMIBMP0I74DE00A picture- web-product-data-sheet
HMIBMP0I74DE00A
Modular box PC, Harmony iPC, HMIBM Performance DC Base unit 16 GB 4 slots
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Modular box PC
Device short name Modular BOX PC Performance
Range compatibility IDisplay
Modular Display HMIDM
Accessory / separate part destination PC panel on HMIDM modular display
Processor name Intel Core i7 4650U 1.7 GHz turbo boost at 3.3 GHz
Chipset type Intel QM87
Video controller type Intel HD Graphics 5000
Software package Node-RED and system nodes restore IIoT Wiring Operating System Restore
McAfee white listing installer cyber security license not included
EcoStruxture secure connect advisor annual subscription cyber security license not included
EcoStruxure Operator Terminal Expert run time HMI license not included
EcoStruxure machine SCADA expert run time HMI/SCADA on configured offer only
EcoStruxure augmented operator advisor server augmented operator license not included
Complementary
Mounting location Wall mounting
Flat mounting
Book mounting
Memory description 512 KB MRAM internal (not expandable)
16 GB RAM DDR3 internal
Free slots 2 Internal SATA HDD/SSD with slide-in HMIYMADSDD1 to mount . hot swap RAID with Intel Rapid Storage Technology
1 CFast
1 mSATA
Number of slots 1 slot(s) for PCI express 4x
2 slot(s) for mini PCI Express full-size
1 slot(s) for PCI express 1x
Number of slots available for expansion 2 slot(s) for mini PCIe
1 slot(s) for PCI express 4x
1 slot(s) for PCI express 1x
Display resolution 3200 x 2000 pixels at 60 Hz
Watchdog timer 1…255 ms
Type of cooling Fanless
Fan required to mount PCI/PCIe cards above 3 W
Electrical connection Screw connector, connector type: pin, 1 way, circuit application: ground - location: bottom
Connector, connector type: SMA, 3 ways - location: top
Integrated connection type Display port with 1 on bottom
Display port with 1 on front
Ethernet with 2 RJ45 I210, transmission rate: 10/100/1000 Mbps on bottom IEEE 1588 supported
COM1 serial link for battery backup with 1 male SUB-D 9 RS232/422/485 on bottom
USB 2.0 port with 2 USB type A, transmission rate: 480 Mbit/s on bottom
USB 3.0 port with 2 USB type A, transmission rate: 5 Gbit/s on bottom
TPM connector Ver 1.2 for cyber security - hardware encryption TPM module HMIYMINATPM201 to be installed/default installed on motherboard
[Us] rated supply voltage 24 V DC power supply
100...240 V AC power supply
Supply voltage limits 18…36 V
Inrush current 8.9 A
Power consumption in W 40.0 W (box)
44.0 W (with 4:3 12" display HMIDM6421)
43.0 W (with Wide 12" display HMIDM6521)
45 W (with 4:3 15" display HMIDM7421)
46 W (with Wide 15" display HMIDM7521)
48 W (with Wide 19" display HMIDM9521)
51 W (with Wide 22" display HMIDMA521)
Control type ON/OFF button
Impregnation material Conformal coated
Main type Performance
Depth 103.2 mm
Height 207 mm
Width 254 mm
Net weight 3.9 kg
Environment
Standards Class A group 1 EN 55011
EN 61000-6-4
EN 61131-2
FCC part 15
UL 61010
Product certifications CE
CULus
CULus CSA 22-2 No 142
CULus HazLoc Class I Division 2 ANSI/ISA 12-12-01
CULus HazLoc Class I Division 2 CSA 22-2 No 213
ATEX
CCC
RCM
Marine GL Bridge
EAC
IEC Ex hazardous locations 3GD zone 2/22
Quality labels CE
Directives 2004/108/EC - electromagnetic compatibility
2006/95/EC - low voltage directive
IP degree of protection IP40 conforming to IEC 60529
Electromagnetic compatibility Immunity to high frequency interference conforming to IEC 61000-4
Disturbing field emission class A conforming to EN 55011
Conducted and radiated emissions class A conforming to EN 55022
Ambient air temperature for storage -30…70 °C conforming to IEC 60068-2-2
-30…70 °C conforming to IEC 60068-2-14
Relative humidity 10…95 % non-condensing conforming to EN/IEC 60068-2-30
Ambient air temperature for operation 0…55 °C (by default) conforming to EN/IEC 60068-2-2
0…50 °C flat mounting
0…45 °C on PCI/PCIe HMIDM modular display with HDD
0…40 °C flat mounting on HDD
0…40 °C flat mounting on mini PCIe
0…40 °C flat mounting on PCI/PCIe
0…45 °C conforming to 2 on mini PCIe HMIDM modular display
Operating altitude 2000 m conforming to IEC 60664-1
Vibration resistance 2 gn (f = 5…500 Hz) SSD or CFast
1 gn (f = 5…500 Hz) HDD
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.3 cm
Package 1 Width 20.7 cm
Package 1 Length 25.4 cm
Package 1 Weight 3.9 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 1
Package 2 Height 45.0 cm
Package 2 Width 24.5 cm
Package 2 Length 43.0 cm
Package 2 Weight 5.9 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov