Range of product
|
Harmony iPC
|
Product or component type
|
Modular box PC
|
Device short name
|
Modular BOX PC Performance
|
Range compatibility
|
IDisplay
Modular Display HMIBM
|
Accessory / separate part destination
|
PC panel on HMIDM modular display
|
Processor name
|
Intel Core i7 4650U 1.7 GHz turbo boost at 3.3 GHz
|
Chipset type
|
Intel QM87
|
Video controller type
|
Intel HD Graphics 5000
|
Operating system
|
Windows 7 64 bits Ultimate SP1multi-language
|
Software package
|
Node-RED and system nodes restore IIoT Wiring Operating System Restore
McAfee white listing installer cyber security license not included
EcoStruxture secure connect advisor annual subscription cyber security license not included
EcoStruxure Operator Terminal Expert run time HMI license not included
EcoStruxure machine SCADA expert run time HMI/SCADA on configured offer only
EcoStruxure augmented operator advisor server augmented operator license not included
|
Mounting location
|
Flat mounting
Book mounting
Wall mounting
|
Data storage equipment
|
256 GB Flash disk SSD MLC for 2000000 h
|
Memory description
|
8 GB RAM DDR3 internal (not expandable)
512 KB MRAM internal
|
Free slots
|
2 Internal SATA HDD/SSD with slide-in HMIYMADSDD1 to mount . hot swap RAID with Intel Rapid Storage Technology
1 CFast
1 mSATA
|
Number of slots
|
1 slot(s) for PCI
1 slot(s) for PCI express 4x
2 slot(s) for mini PCI Express full-size
|
Number of slots available for expansion
|
2 slot(s) for mini PCIe
1 slot(s) for PCI
1 slot(s) for PCI express 4x
|
Display resolution
|
3200 x 2000 pixels at 60 Hz
|
Watchdog timer
|
1…255 ms
|
Type of cooling
|
Fanless
Fan required to mount PCI/PCIe cards above 3 W
|
Electrical connection
|
Screw connector, connector type: pin, 1 way, circuit application: ground - location: bottom
Connector, connector type: SMA, 3 ways - location: top
|
Integrated connection type
|
Display port with 1 on bottom
Display port with 1 on front
Ethernet with 2 RJ45 I210, transmission rate: 10/100/1000 Mbps on bottom IEEE 1588 supported
COM1 serial link for battery backup with 1 male SUB-D 9 RS232/422/485 on bottom
USB 2.0 port with 2 USB type A, transmission rate: 480 Mbit/s on bottom
USB 3.0 port with 2 USB type A, transmission rate: 5 Gbit/s on bottom
TPM connector Ver 1.2 for cyber security - hardware encryption TPM module HMIYMINATPM201 to be installed/default installed on motherboard
|
[Us] rated supply voltage
|
24 V DC power supply
100...240 V AC power supply
|
Supply voltage limits
|
18…36 V
|
Inrush current
|
8.9 A
|
Power consumption in W
|
40.0 W (box)
44.0 W (with 4:3 12" display HMIDM6421)
43.0 W (with Wide 12" display HMIDM6521)
45 W (with 4:3 15" display HMIDM7421)
46 W (with Wide 15" display HMIDM7521)
48 W (with Wide 19" display HMIDM9521)
51 W (with Wide 22" display HMIDMA521)
|
Control type
|
ON/OFF button
|
Main type
|
Performance
|
Depth
|
103.2 mm
|
Height
|
207 mm
|
Width
|
254 mm
|
Net weight
|
3.9 kg
|
Standards
|
Class A group 1 EN 55011
EN 61000-6-4
EN 61131-2
FCC part 15
UL 61010
|
Product certifications
|
CE
CULus
CULus CSA 22-2 No 142
CULus HazLoc Class I Division 2 ANSI/ISA 12-12-01
CULus HazLoc Class I Division 2 CSA 22-2 No 213
ATEX
CCC
RCM
Marine GL Bridge
EAC
IEC Ex hazardous locations 3GD zone 2/22
|
Quality labels
|
CE
|
Directives
|
2004/108/EC - electromagnetic compatibility
2006/95/EC - low voltage directive
|
IP degree of protection
|
IP40 conforming to IEC 60529
|
Electromagnetic compatibility
|
Immunity to high frequency interference conforming to IEC 61000-4
Disturbing field emission class A conforming to EN 55011
Conducted and radiated emissions class A conforming to EN 55022
|
Ambient air temperature for storage
|
-30…70 °C conforming to IEC 60068-2-2
-30…70 °C conforming to IEC 60068-2-14
|
Relative humidity
|
10…95 % non-condensing conforming to EN/IEC 60068-2-30
|
Ambient air temperature for operation
|
0…55 °C (by default) conforming to EN/IEC 60068-2-2
0…50 °C flat mounting
0…45 °C on PCI/PCIe HMIDM modular display with HDD
0…40 °C flat mounting on HDD
0…40 °C flat mounting on mini PCIe
0…40 °C flat mounting on PCI/PCIe
0…45 °C conforming to 2 on mini PCIe HMIDM modular display
|
Operating altitude
|
2000 conforming to IEC 60664-1
|
Vibration resistance
|
2 gn (f = 5…500 Hz) SSD or CFast
1 gn (f = 5…500 Hz) HDD
|