Schneider-Electric
 
HMIBSU0ND1001 picture- web-product-data-sheet
HMIBSU0ND1001
S-Box PC Universal HMIBSU No storage drive, DC, 1 slot
Characteristics
Main
Range of product Magelis iPC
Product or component type PC BOX
Device short name S-BOX PC Universal
Processor name Atom N2600 dual core 1.6 GHz
Free slots 1 Internal SATA SSD
1 CFast
Complementary
Range compatibility IDisplay
Memory description Internal RAM DDR3, 4 GB
Number of slots 1 mini PCI Express full-size
Display resolution 1920 x 1200 pixels
Watchdog timer 1…255 ms
Type of cooling Fanless
Integrated connection type 2 COM1 serial link - male SUB-D 9 - RS232
1 VGA
3 Ethernet (rate: 10/100/1000 Mbps)
5 USB 2.0 port
4 COM1 serial link - male SUB-D 9 - RS232/422/485
1 audio output
1 HDMI
[Us] rated supply voltage 24 V DC (power supply)
Supply voltage limits 12…24 V
[In] rated current 1.5 A
Power consumption in W 16 W
Input/output number 8 digital configurable by software
Depth 133 mm
Height 68.4 mm
Width 264.5 mm
Net weight 2.5 kg
Main type Universal
Environment
Product certifications CCC
GOST
CULus
Standards CSA 22-2 No 60950-1-07
EN 55011: class A group 1
EN 61000-6-4
EN 61131-2:ed. 3
FCC part 15
UL 60950-1
Quality labels CE
Directives 2006/95/EC - low voltage directive
2004/108/EC - electromagnetic compatibility
IP degree of protection IP40 conforming to IEC 60529
Electromagnetic compatibility Immunity to high frequency interference conforming to IEC 61000-4
Disturbing field emission class A conforming to EN 55011
Conducted and radiated emissions class A conforming to EN 55022
Ambient air temperature for storage -40…85 °C conforming to IEC 60068-2-2
-40…85 °C conforming to IEC 60068-2-14
Relative humidity 10…85 % conforming to EN/IEC 60068-2-30
Ambient air temperature for operation 0…50 °C conforming to EN/IEC 60068-2-2
Operating altitude 2000 conforming to IEC 60664-1
Vibration resistance 1.75 mm (f = 2…9 Hz) conforming to IEC 60068-2-6
0.5 gn (f = 9…200 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins