Schneider-Electric
 
HMIDADP11 picture- web-product-data-sheet
HMIDADP11
Harmony Modular iPC, Display adaptor DP for HMIDM
Schneider Electric
Characteristics
Main
Range of product Harmony Modular iPC
Accessory / separate part type Adaptor
Accessory / separate part category Adaptation accessory
Product compatibility Harmony iPC industrial PCs
Complementary
Accessory / separate part destination Harmony modular display HMIDM
[Us] rated supply voltage 24 V DC
100...240 V AC external adaptor
Input voltage 24 V DC
100...240 V AC external adaptor
Inrush current 5.3 A
Integrated connection type Display port input video signal
1 USB (V2.0) port type B output touch screen signal
Power consumption in W 15.77 W (HMIDM6422)
13.97 W (HMIDM6522)
12.42 W (HMIDM7421)
14.68 W (HMIDM7521)
17.57 W (HMIDM9521)
23.33 W (HMIDMA521)
22.05 W (HMIDM6422 receiver module)
20.02 W (HMIDM6522 receiver module)
19.05 W (HMIDM7421 receiver module)
21.29 W (HMIDM7521 receiver module)
24 W (HMIDM9521 receiver module)
29.12 W (HMIDMA521 receiver module)
24.51 W (HMIDM6422 transmitter and receiver module)
22.53 W (HMIDM6522 transmitter and receiver module)
21.25 W (HMIDM7421 transmitter and receiver module)
23.76 W (HMIDM7521 transmitter and receiver module)
26.53 W (HMIDM9521 transmitter and receiver module)
31.48 W (HMIDMA521 transmitter and receiver module)
Product weight 0 kg
1.8 kg
2.4 kg
Environment
Pollution degree 2
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -30…70 °C
Operating altitude 2000 m
Product certifications IEC Ex hazardous locations 3GD zone 2/22
RCM
cULus HazLoc Class I Division 2 ANSI/ISA 12-12-01
CCC
cULus CSA 22-2 No 142
EAC
ATEX
CE
cULus
cULus HazLoc Class I Division 2 CSA 22-2 No 213
Relative humidity 10…95 % non-condensing
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.0 cm
Package 1 Width 23.5 cm
Package 1 Length 37.5 cm
Package 1 Weight 2.2 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 6.6 kg
Unit Type of Package 3 P12
Number of Units in Package 3 36
Package 3 Height 80 cm
Package 3 Width 105 cm
Package 3 Length 125 cm
Package 3 Weight 104.2 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov