This Application will be decommissioned as of January 7th 2025

HMIDT642FC |
Schneider-Electric
 
HMIDT642FC picture- web-product-data-sheet
HMIDT642FC
Flat screen, Harmony GTU, 12.1 Touch Smart Display XGA, coated display
Schneider Electric
Characteristics
Main
Range of product Harmony GTU
Product or component type Flat screen
Terminal type Touchscreen display
[Us] rated supply voltage 12...24 V DC power supply
Supply voltage limits 10.8…28.8 V
Power consumption in W 21 W
Inrush current 30 A
Complementary
Integrated connection type USB 2.0 type A
Touchscreen resolution 1024 x 1024
Pixel resolution 1024 x 600
Display size 12.1 inch
Aspect ratio 4:3
Display type Colour TFT LCD
Display resolution 1024 x 768 pixels XGA
Display colour 16 million colours
Backlight lifespan 50000 hours
Touch panel Multi touch analogue resistive
Provided equipment 1 flash card
Function available Brightness sensor
Type of cooling Natural convection
Type of installation Indoor installation
Cut-out dimensions 301.5 (+ 1/- 0) x 227.5 (+ 1/- 0) mm
Width 315 mm
Height 241 mm
Depth 67 mm
Net weight 3 kg
Environment
IP degree of protection Front panel: IP66
NEMA degree of protection NEMA 4X front panel
Standards UL 508
Product certifications CE
UKCA
UKEX
Ambient air temperature for operation 0…60 °C conforming to EN 61131-2
Ambient air temperature for storage -20…60 °C
Relative humidity 10…90 % non-condensing
Operating altitude 2000 m
Vibration resistance 3.5 mm constant amplitude (f = 5…9 Hz) conforming to EN/IEC 61131-2
Shock resistance 147 m/s² conforming to EN/IEC 61131-2
Electromagnetic compatibility Electrostatic discharge immunity test level 3 conforming to EN/IEC 61000-4-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19.0 cm
Package 1 Width 33.0 cm
Package 1 Length 43.0 cm
Package 1 Weight 4.0 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 2
Package 2 Height 43.0 cm
Package 2 Width 35.5 cm
Package 2 Length 45.5 cm
Package 2 Weight 9.9 kg
Offer Sustainability
SCIP Number Bec78d47-e62d-44d7-8e6f-c4f5bb86ee60
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 649