Schneider-Electric
 
HMIG3UFC picture- web-product-data-sheet
HMIG3UFC
Base unit, Harmony GTU, Premium BOX for Universal Panel
Schneider Electric
Characteristics
Main
Range of product Harmony GTU
Product or component type Base unit
Device short name Premium Box
Range compatibility Harmony GTU
[Us] rated supply voltage 12...24 V DC power supply
Complementary
Integrated connection type Ethernet TCP/IP with 2 RJ45
COM1 serial link RJ45 RS485, transmission rate: 110...115200 bit/s
COM1 serial link RJ45 RS485, transmission rate: 187.5 kbit/s
COM2 serial link SUB-D 9 RS232C/RS422/RS485, transmission rate: 110...115200 bit/s
COM2 serial link SUB-D 9 RS232C/RS422/RS485, transmission rate: 187.5 kbit/s
Auxiliary port terminal block
Expansion unit fieldbus card
USB 2.0 port with 2 USB type A
USB 2.0 port mini B USB
Communication port protocol Modbus
Uni-Telway
Modbus TCP/IP
Operating system Harmony
Software package Vijeo Designer run time
Processor name CPU RISC 600 MHz
Data storage equipment 1 GB SD card
Port Ethernet 10BASE-T/100BASE-TX/1000BASE-T
Memory description 256 MB RAM internal
512 KB NVRAM backup memory
Type of cooling Natural convection
Width 188 mm
Height 131 mm
Depth 45 mm
Product weight 0.9 kg
Environment
Standards CSA C22.2 No 142
ANSI/ISA 12-12-01
UL 508
Class I division 2 CSA C22.2 No 213
IEC 61132-2
Product certifications CE
CULus
ATEX
IEC-Ex
RCM
GL
KC
CUL
EAC
ABS
BV
CCS
DNV
LR
RINA
UKCA
UKEX
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -20…60 °C
Pollution degree 2 conforming to EN 61131-2 Ed.3
Relative humidity 10…90 % non-condensing
Operating altitude 2000 m
Vibration resistance 3.5 mm constant amplitude (f = 5…9 Hz) conforming to EN/IEC 61131-2
9.8 m/s² (f = 9…150 Hz) conforming to EN/IEC 61131-2
Electromagnetic compatibility Electrostatic discharge immunity test level 3 conforming to EN/IEC 61000-4-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.5 cm
Package 1 Width 21.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 1.091 kg
Unit Type of Package 2 S04
Number of Units in Package 2 4
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 4.944 kg
Offer Sustainability
SCIP Number A905f611-0f0f-4059-8d6d-22e0091b08d1
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1293