Schneider-Electric
 
HMIGTO1300FW picture- web-product-data-sheet
HMIGTO1300FW
Advanced touchscreen panel, Harmony GTO, 3.5 Color Touch QVGA TFT, logo removed
Schneider Electric
Characteristics
Main
Range of product Harmony GTO
Product or component type Advanced touchscreen panel
Display colour 65536 colours
Display size 3.5 inch
Supply External source
Control button type 6 operation defined using Vijeo Designer push-button key F1...F6
Battery type Lithium battery for internal RAM, autonomy: 100 days, charging time = 5 day(s), battery life = 10 year(s)
Complementary
Terminal type Touchscreen display
Display type Backlit colour TFT LCD
Display resolution 320 x 240 pixels QVGA
Touch sensitive zone 1024 x 1024
Touch panel Resistive film, 1000000 cycles
Backlight lifespan 50000 hours white at 25 °C
Brightness 16 levels - control by touch panel
16 levels - control by software
Character font Taiwanese (traditional Chinese)
Chinese (simplified Chinese)
Korean
Japanese (ANK, Kanji)
ASCII (European characters)
[Us] rated supply voltage 24 V DC
Supply voltage limits 19.2…28.8 V
Inrush current 30 A
Maximum power consumption in W 5.2 W when power is not supplied to external devices
4.2 W when backlight is OFF
4.3 W when backlight is dimmed
9.6 W
Local signalling Status LED green, steady for offline
Status LED green, steady for operating
Status LED orange, flashing for software starting up
Status LED red, steady for power supply (ON)
Status LED clear, faded for power supply (OFF)
Software designation Vijeo Designer configuration software >= V6.1
Memory description Flash EPROM, 64 MB
Data backed up 128 kB internal RAM (SRAM)
Downloadable protocols Schneider Electric Modicon Modbus
Schneider Electric Modicon Uni-TE
Schneider Electric Modicon Modbus Plus
Schneider Electric Modicon FIPWAY
Mitsubishi Melsec third party protocols
Omron Sysmac third party protocols
Rockwell Automation Allen-Bradley third party protocols
Siemens Simatic third party protocols
Integrated connection type COM1 serial link SUB-D 9, interface: RS232C, transmission rate: 2400...115200 bps
COM2 serial link RJ45, interface: RS485, transmission rate: 2400...115200 bps
COM2 serial link RJ45, interface: RS485, transmission rate: 187.5 kbps compatible with Siemens MPI
USB 2.0 type A
USB 2.0 type mini B
Product mounting Flush mounting
Fixing mode By 4 screw clamps
Front material PPT
Enclosure material PPT
Type of cooling Natural convection
Width 132 mm
Height 106 mm
Depth 42 mm
Net weight 0.4 kg
Environment
Standards IEC 61000-6-2
EN 61131-2
UL 508
Product certifications CE
C-Tick
KCC
cULus
UKCA
UKEX
Ambient air temperature for operation 0…50 °C
Ambient air temperature for storage -20…60 °C
Relative humidity 10…90 % without condensation
Operating altitude < 2000 m
IP degree of protection IP20 (rear panel) conforming to IEC 60529
IP65 (front panel) conforming to IEC 60529
NEMA degree of protection NEMA 4X front panel (indoor use)
Shock resistance 147 m/s² 3 chocks in each direction X, Y and Z conforming to EN/IEC 61131-2
Vibration resistance 9.8 m/s² (f = 9…150 Hz) - X, Y, Z directions for 10 cycles (approx. 100 min) - conforming to EN/IEC 61131-2
3.5 mm (f = 5…9 Hz) - X, Y, Z directions for 10 cycles (approx. 100 min) - conforming to EN/IEC 61131-2
Resistance to electrostatic discharge 6 kV contact discharge conforming to IEC 61000-4-2 level 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.5 cm
Package 1 Width 18.5 cm
Package 1 Length 21.5 cm
Package 1 Weight 745.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 4
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.988 kg
Offer Sustainability
SCIP Number 1dccf83b-8f76-4cf8-81ea-6c1f56fecaf9
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 440