Schneider-Electric
 
HMIPEP0952D1001 picture- web-product-data-sheet
HMIPEP0952D1001
Multi touch screen, Harmony iPC, Enclosed PC Performance W19 DC, Base unit
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Multi-touch screen
Processor name Intel Core i3 4010U 1.7 GHz
Free slots 1 Internal SATA HDD/SSD
Display size 18.5 inch
Display colour 16777216 colors
Luminance 300 cd/m²
Pixel resolution 4096 x 4096
Software package EcoStruxture secure connect advisor annual subscription cyber security license not included
EcoStruxure Operator Terminal Expert run time HMI license not included
EcoStruxure machine SCADA expert run time HMI/SCADA on configured offer only
EcoStruxure augmented operator advisor server augmented operator license not included
Vijeo Citect DVD SCADA license not included
Complementary
Number of points 5
Terminal type Touchscreen display
Aspect ratio 16:9
Display type Colour TFT LCD
LED
Display resolution 1366 x 768 pixels WXGA
Backlight lifespan 50000 hours
View angle horizontal x vertical 160 x 170°
Touch panel Multi-touch projected capactive technology (PCT)
Memory type 8 GB RAM DDR3 internal
Type of cooling Fanless
Passive
Watchdog timer 1…255 ms
Integrated connection type 1 RS232 - M12 male (rate: <= 115.2 kbits/s)
1 USB 2.0 type A - M12 female (rate: 1.5/12/480 Mbit/s)
2 Ethernet port - M12 female (rate: 10/100/1000 Mbit/s)
Number of slots 1 mini PCI Express full-size
[Us] rated supply voltage 24 V DC +/- 20 % power supply
Power consumption in W 28…60 W
Mechanical robustness Hardness anti-scratch 7H
Local signalling Buzzer
LED (green) for on
LED (orange) for stand-by
Function available Operate with water on screen
Width 488 mm
Height 309 mm
Depth 65 mm
Net weight 8 kg
Main type Performance
Environment
IP degree of protection IP65 all sides:
Product certifications CE
C-Tick
AS/NZS
CCC
EAC
RCM
Standards CISPR 11
CSA C22.2 No 60950
FCC part 15 class A
IEC 60950
IEC 61000-6-2
IEC 61000-6-4
UL 60950
Directives 2006/95/EC - low voltage directive
2004/108/EC - electromagnetic compatibility
Pollution degree 2
Ambient air temperature for operation 0…55 °C SSD
0…45 °C HDD
Ambient air temperature for storage -20…60 °C
Relative humidity 10…95 % non-condensing
Operating altitude 2000 m
Vibration resistance 1 gn (f = 5…500 Hz) HDD
2 gn (f = 5…500 Hz) SSD
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 55.0 cm
Package 1 Width 17.6 cm
Package 1 Length 70.5 cm
Package 1 Weight 7.0 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 1
Package 2 Height 53.0 cm
Package 2 Width 16.0 cm
Package 2 Length 68.5 cm
Package 2 Weight 9.0 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov