This Application will be decommissioned as of January 7th 2025

HMIPEPS952D1801 |
Schneider-Electric
 
HMIPEPS952D1801 picture- web-product-data-sheet
HMIPEPS952D1801
Multi touch screen, Harmony iPC, Enclosed PC Performance SSD W19 DC Windows 10
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Multi-touch screen
Processor name Intel Core i3 4010U 1.7 GHz
Free slots 1 Internal SATA HDD/SSD
Display size 18.5 inch
Display colour 16777216 colors
Luminance 300 cd/m²
Pixel resolution 4096 x 4096
Operating system Windows 10 IoT Enterprise 64 bitmulti-language
Software package EcoStruxture secure connect advisor annual subscription cyber security license not included
EcoStruxure Operator Terminal Expert run time HMI license not included
EcoStruxure machine SCADA expert run time HMI/SCADA on configured offer only
EcoStruxure augmented operator advisor server augmented operator license not included
Vijeo Citect DVD SCADA license not included
Complementary
Number of points 5
Terminal type Touchscreen display
Data storage equipment 128 GB back side SSD 1500000 h mtbf
Aspect ratio 16:9
Display type LED
Colour TFT LCD
Display resolution 1366 x 768 pixels WXGA
Backlight lifespan 50000 hours
View angle horizontal x vertical 160 x 170°
Touch panel Multi-touch projected capactive technology (PCT)
Memory type 8 GB RAM DDR3 internal
Type of cooling Fanless
Passive
Watchdog timer 1…255 ms
Integrated connection type 1 RS232 - M12 male (rate: <= 115.2 kbits/s)
1 USB 2.0 type A - M12 female (rate: 1.5/12/480 Mbit/s)
2 Ethernet port - M12 female (rate: 10/100/1000 Mbit/s)
Number of slots 1 mini PCI Express full-size
[Us] rated supply voltage 24 V DC +/- 20 % power supply
Power consumption in W 28…60 W
Mechanical robustness Hardness anti-scratch 7H
Local signalling Buzzer
LED (green) for on
LED (orange) for stand-by
Function available Operate with water on screen
Width 488 mm
Height 309 mm
Depth 65 mm
Net weight 8 kg
Main type Performance
Environment
IP degree of protection IP65 all sides:
Product certifications CE
C-Tick
AS/NZS
CCC
EAC
RCM
Standards CISPR 11
CSA C22.2 No 60950
FCC part 15 class A
IEC 60950
IEC 61000-6-2
IEC 61000-6-4
UL 60950
Directives 2004/108/EC - electromagnetic compatibility
2006/95/EC - low voltage directive
Pollution degree 2
Ambient air temperature for operation 0…55 °C SSD
0…45 °C HDD
Ambient air temperature for storage -20…60 °C
Relative humidity 10…95 % non-condensing
Operating altitude 2000 m
Vibration resistance 1 gn (f = 5…500 Hz) HDD
2 gn (f = 5…500 Hz) SSD
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.7 cm
Package 1 Width 31.0 cm
Package 1 Length 48.8 cm
Package 1 Weight 7.1 kg
Offer Sustainability
SCIP Number 3fe7d895-f8a3-452a-ad75-1d17e7e6e6eb
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1832