Schneider-Electric
 
HMIPRH7A2701 picture- web-product-data-sheet
HMIPRH7A2701
Panel PC Performance-Stainless steel -Hard Disk-15"-AC 2 slots with fan ATEX
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type PC panel
Processor name Core 2 Duo P8400 2.26 GHz L2 cache 3 MB
Chipset type Intel 945GME at 1066 MHz
Display size 15 inch
Display colour 16 million colours
Drive type DVD-RW
Video controller type Intel Graphics Media Accelerator (GMA) 950, 224 MB
Operating system Windows 7 64 bits Ultimatemulti-language
Software package Vijeo Designer run time demo
Bezel material Stainless steel 304
Complementary
Terminal type Touchscreen display
Data storage equipment 500 GB enterprise hard disk
Display resolution 1024 x 768 pixels XGA
Memory type 512 kB SRAM
4 GB RAM DDR3
Type of cooling Fan
Integrated connection type DVI-I video port - DVI-I
COM1 serial link - male SUB-D 9 - RS232C (rate: 115 kbauds)
COM2 serial link - male SUB-D 9 - RS232C (rate: 115 kbauds)
2 Ethernet TCP/IP - 1 RJ45
4 USB 2.0 type A (rate: 480 Mbit/s)
Number of slots 1 PCI
1 PCI express 1x
[Us] rated supply voltage 100...240 V AC power supply
Supply voltage limits 85…265 V
Network frequency 50...60 Hz
47...63 Hz
[In] rated current 1.6 A
Inrush current 40 A
Power consumption in W 130 W
Surface finish Scotch-Brite® finished
Display material Polyethylene sheet
Fixing mode Enclosure door: by fixing kit (fasteners included)
Panel: by fixing kit (fasteners included)
Control type ON/OFF push-button (equipment ON and OFF)
Push-button (reset)
Local signalling Multi-colour LEDpower:
LEDaccessing hard disk (DISK):
Width 402 mm
Height 301 mm
Depth 153 mm
Net weight 12.2 kg
Main type Performance
Environment
IP degree of protection IP65 conforming to EN/IEC 61131-2
NEMA degree of protection NEMA 4X
Product certifications CULus 508
CULus CSA 22-2 No 142
CULus HazLoc Class I Division 2 UL 1604
CULus HazLoc Class I Division 2 ANSI/ISA 12-12-01
CULus HazLoc Class I Division 2 CSA 22-2 No 213
GOST
CE
C-Tick
REACH
RoHS
ATEX II 3 zone 22 dust
Standards EN 1672-2 for food processing machinery
FDA 21 CFR 177.2006 for flat seals
Pollution degree 2 conforming to EN/IEC 61131-2
Electromagnetic compatibility Immunity to high frequency interference conforming to EN/IEC 61131-2
Immunity to high frequency interference conforming to EN/IEC 61000-4-x
Immunity to electromagnetic emissions conforming to EN 55022 class A
Immunity to electromagnetic emissions conforming to EN 55011 class A
Ambient air temperature for operation 0…50 °C vertical installation conforming to UL 508
0…45 °C vertical installation when using Gigabit Ethernet with HDD storage device conforming to UL 508
0…50 °C vertical installation conforming to EN/IEC 61131-2
0…45 °C vertical installation when using RAID option conforming to EN/IEC 61131-2
0…45 °C vertical installation when using RAID option conforming to UL 508
5…45 °C vertical installation when using DVD writer conforming to EN/IEC 61131-2
5…45 °C vertical installation when using DVD writer conforming to UL 508
0…45 °C vertical installation when using Gigabit Ethernet with HDD storage device conforming to EN/IEC 61131-2
Ambient air temperature for storage -20…60 °C conforming to IEC 60068-2-2 test Bb
-20…60 °C conforming to IEC 60068-2-14 test Na
Relative humidity 10…85 % conforming to EN/IEC 60068-2-78
10…85 % conforming to EN/IEC 60068-2-30 Db
Operating altitude 2000 m conforming to EN/IEC 61131-2
Vibration resistance 1 mm (f = 3…13.2 Hz)continuous conforming to EN/IEC 60068-2-6 Fc
0.7 gn (f = 13.2…100 Hz)continuous conforming to EN/IEC 60068-2-6 Fc
0.125 gn (f = 5…100 Hz)continuous conforming to EN/IEC 60068-2-6 Fc
0.250 gn (f = 5…100 Hz)intermittently conforming to EN/IEC 60068-2-6 Fc
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27, Ea tests
Contractual warranty
Warranty 18 months