Schneider-Electric
 
HMIPTH7D2P01 picture- web-product-data-sheet
HMIPTH7D2P01
Panel PC Universal- Stainless steel -Hard Disk -15"- DC 2 slots-fanless ATEX
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type PC panel
Processor name Atom N270 1.6 GHz L2 cache 512 kB
Chipset type Intel 945GME at 533 MHz
Display size 15 inch
Display colour 16 million colours
Drive type DVD-RW
Video controller type Intel Graphics Media Accelerator (GMA) 950, 224 MB
Operating system MS Windows XP Professional Edition SP3multi-language
Software package Vijeo Designer run time demo
Bezel material Stainless steel 304
Complementary
Terminal type Touchscreen display
Data storage equipment 500 GB enterprise hard disk
Display resolution 1024 x 768 pixels XGA
Memory type 512 kB SRAM
4 GB RAM DDR3
Type of cooling Fanless
Integrated connection type DVI-I video port - DVI-I
COM1 serial link - male SUB-D 9 - RS232C (rate: 115 kbauds)
COM2 serial link - male SUB-D 9 - RS232C (rate: 115 kbauds)
2 Ethernet TCP/IP - 1 RJ45
4 USB 2.0 type A (rate: 480 Mbit/s)
Number of slots 1 PCI
1 PCI express 1x
[Us] rated supply voltage 24 V DC power supply
Supply voltage limits 18…30 V
[In] rated current 6.7 A
Inrush current 7 A
Power consumption in W 130 W
Surface finish Scotch-Brite® finished
Display material Polyethylene sheet
Fixing mode Enclosure door: by fixing kit (fasteners included)
Panel: by fixing kit (fasteners included)
Control type ON/OFF push-button (equipment ON and OFF)
Push-button (reset)
Local signalling Multi-colour LEDpower:
LEDaccessing hard disk (DISK):
Width 402 mm
Height 301 mm
Depth 153 mm
Net weight 11.1 kg
Main type Universal
Environment
IP degree of protection IP65 conforming to EN/IEC 61131-2
NEMA degree of protection NEMA 4X
Product certifications CULus 508
CULus CSA 22-2 No 142
CULus HazLoc Class I Division 2 UL 1604
CULus HazLoc Class I Division 2 ANSI/ISA 12-12-01
CULus HazLoc Class I Division 2 CSA 22-2 No 213
GOST
CE
C-Tick
REACH
RoHS
ATEX II 3 zone 22 dust
Standards EN 1672-2 for food processing machinery
FDA 21 CFR 177.2006 for flat seals
Pollution degree 2 conforming to EN/IEC 61131-2
Electromagnetic compatibility Immunity to high frequency interference conforming to EN/IEC 61131-2
Immunity to high frequency interference conforming to EN/IEC 61000-4-x
Immunity to electromagnetic emissions conforming to EN 55022 class A
Immunity to electromagnetic emissions conforming to EN 55011 class A
Ambient air temperature for operation 0…50 °C vertical installation conforming to UL 508
0…45 °C vertical installation when using Gigabit Ethernet with HDD storage device conforming to UL 508
0…50 °C vertical installation conforming to EN/IEC 61131-2
0…45 °C vertical installation when using RAID option conforming to EN/IEC 61131-2
0…45 °C vertical installation when using RAID option conforming to UL 508
5…45 °C vertical installation when using DVD writer conforming to EN/IEC 61131-2
5…45 °C vertical installation when using DVD writer conforming to UL 508
0…45 °C vertical installation when using Gigabit Ethernet with HDD storage device conforming to EN/IEC 61131-2
Ambient air temperature for storage -20…60 °C conforming to IEC 60068-2-2 test Bb
-20…60 °C conforming to IEC 60068-2-14 test Na
Relative humidity 10…85 % conforming to EN/IEC 60068-2-78
10…85 % conforming to EN/IEC 60068-2-30 Db
Operating altitude 2000 m conforming to EN/IEC 61131-2
Vibration resistance 1 mm (f = 3…13.2 Hz)continuous conforming to EN/IEC 60068-2-6 Fc
0.7 gn (f = 13.2…100 Hz)continuous conforming to EN/IEC 60068-2-6 Fc
0.125 gn (f = 5…100 Hz)continuous conforming to EN/IEC 60068-2-6 Fc
0.250 gn (f = 5…100 Hz)intermittently conforming to EN/IEC 60068-2-6 Fc
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27, Ea tests
Contractual warranty
Warranty 18 months