Schneider-Electric
 
HMIPVC7D0E01 picture- web-product-data-sheet
HMIPVC7D0E01
Panel PC Optimum Stainless steel- Compact Flash - 15''- DC - fanless ATEX
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type PC panel
Terminal type Touchscreen display
Processor name Atom Z510 1.1 GHz cache
Chipset type Intel US15W at 400 MHz
Data storage equipment Compact Flash card 2 GB with SLC
Number of slots available for expansion 1 slot(s) for Compact Flash card
1 slot(s) for SD card
Display size 15 inch
Display type Active matrix colour TFT LCD with LED backlight
Display resolution 1024 x 768 pixels XGA
Display colour 16 million colours
Complementary
Luminance 350 cd/m²
View angle horizontal x vertical 160 x 100°
Touch panel Analogue resistive
Memory type 1 GB RAM DDR2
512 kB SRAM
Video controller type Intel Graphics Media Accelerator (GMA) 500, 256 MB
Integrated connection type 2 Ethernet TCP/IP - RJ45 10BASE-T/100BASE-T/1000BASE-T
COM1 serial link - male SUB-D 9 - RS232C - 115 kbauds
USB 2.0 port - USB type A - 480 Mbit/s front panel
2 USB 2.0 port - USB type A - 480 Mbit/s top
Operating system Windows Embedded Standard WES2009 - English
Windows Embedded Standard WES2009 - French
Windows Embedded Standard WES2009 - German
Windows Embedded Standard WES2009 - Italian
Windows Embedded Standard WES2009 - Spanish
Windows Embedded Standard WES2009 - Swedish
Windows Embedded Standard WES2009 - Chinese
Windows Embedded Standard WES2009 - Portuguese
Windows Embedded Standard WES2009 - Russian
Software package .NET Framework 3.5
Internet Explorer
Viewer Word/Excel/Power Point
Vijeo Citect web client
Adobe PDF and multimedia reader
Vijeo Designer run time demo
[Us] rated supply voltage 24 V DC (power supply)
Supply voltage limits 18…30 V
[In] rated current 1.9 A
Inrush current 3 A
Bezel material Stainless steel 304
Surface finish Scotch-Brite® finished
Enclosure material Treated steel
Display material Polyethylene sheet
Fixing mode Enclosure door: by fixing kit (fasteners included)
Panel: by fixing kit (fasteners included)
Control type ON/OFF push-button (equipment ON and OFF)
Push-button (reset)
Local signalling Accessing CF system card (DISK): LED (yellow)
Power: multi-colour LED (-)
Width 402 mm
Height 301 mm
Depth 72 mm
Net weight 6.04 kg
Environment
IP degree of protection IP65 (front panel (indoor use)) conforming to EN/IEC 61131-2
NEMA degree of protection NEMA 4X front panel (indoor use)
Product certifications Marine GL Bridge with line filter HMIYLFIMAR11
CULus 508
CULus CSA 22-2 No 142
CULus HazLoc Class I Division 2 UL 1604
CULus HazLoc Class I Division 2 ANSI/ISA 12-12-01
CULus HazLoc Class I Division 2 CSA 22-2 No 213
CE
C-Tick
REACH
RoHS
GOST
ATEX II 3 Gas & Dust zone 2/22
Pollution degree 2 conforming to EN/IEC 61131-2
Electromagnetic compatibility Immunity to high frequency interference conforming to EN/IEC 61131-2
Immunity to high frequency interference conforming to EN/IEC 61000-4-x
Immunity to electromagnetic emissions conforming to EN 55022 class A
Immunity to electromagnetic emissions conforming to EN 55011 class A
Ambient air temperature for operation 0…50 °C vertical installation conforming to EN/IEC 61131-2
0…50 °C vertical installation conforming to UL 508
Ambient air temperature for storage -20…60 °C conforming to IEC 60068-2-2 test Bb
-20…60 °C conforming to IEC 60068-2-14 test Na
Relative humidity 10…85 % conforming to EN/IEC 60068-2-30 Db
10…85 % conforming to EN/IEC 60068-2-78
Operating altitude 2000 m conforming to EN/IEC 61131-2
Vibration resistance 1.75 mm (f = 2…9 Hz)continuous conforming to EN/IEC 60068-2-6 Fc
3.5 mm (f = 2…9 Hz)intermittently conforming to EN/IEC 60068-2-6 Fc
0.5 gn (f = 9…200 Hz)continuous conforming to EN/IEC 60068-2-6 Fc
1 gn (f = 9…200 Hz)intermittently conforming to EN/IEC 60068-2-6 Fc
1 mm (f = 3…13.2 Hz)continuous conforming to EN/IEC 60068-2-6 Fc
0.7 gn (f = 13.2…100 Hz)continuous conforming to EN/IEC 60068-2-6 Fc
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27, Ea tests
Contractual warranty
Warranty 18 months