This Application will be decommissioned as of January 7th 2025

HMIRSPFXR6702 |
Schneider-Electric
 
HMIRSPFXR6702 picture- web-product-data-sheet
HMIRSPFXR6702
Industrial rack PC, Harmony iPC, 4U Performance HMIRSP SSD, redundant AC, 6 slots, Windows 7
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Industrial rack PC
Device short name Rack PC 4U Performance
Range compatibility IDisplay
Processor name Intel Xeon quad-core 1225 3.1 GHz L3 cache 8 MB
Storage slots 1 internal slot (SATA3)
4 hot swap trays (SATA2)
Data storage equipment 128 GB Internal SSD - hot swap 20000000 h mtbf
Memory description Up to 32 GB RAM DDR3 internal in 4 slot(s)
4 GB RAM DDR3 internal in 1 slot(s) (by default)
Complementary
Number of slots 3 PCI
4 PCI express 16x
Drive type DVD-RW
Video controller type Intel HD Graphics 2500
Display resolution 2048 x 1536 pixels
Watchdog timer 1…255 ms
Type of cooling 2 fans with speed control
Integrated connection type 1 VGA
1 DVI video port
2 USB 3.0 port
1 COM1 serial link - male SUB-D 9 - RS232
1 audio micro input
1 audio line output
4 USB 2.0 port
4 COM1 serial link (optional) - male SUB-D 9
2 Ethernet - RJ45 (rate: 10/100/1000 Mbit/s)
Switch application Case open
Operating system Windows 7 64 bits Ultimate - multi-language
Software package Vijeo XD run time demo run time demo license not included
Citect SCADA DVD license not included
EcoStruxure Operator Terminal Expert run time demo license not included
Motherboard type ATX
[Us] rated supply voltage 100...240 V AC power supply redundant
Power supply type Redundant
Power consumption in W 500 W
Mounting support 19" rack
Depth 601.4 mm
Height 172.7 mm
Width 482 mm
Net weight 20.8 kg
Environment
Product certifications CCC
EAC
CULus
Standards CSA 22-2 No 60950-1-07
EN 55011: class A group 1
EN 60950-1
EN 61000-6-2
EN 61000-6-4
FCC part 15
UL 60950-1
Quality labels CE
Directives 2006/95/EC - low voltage directive
2004/108/EC - electromagnetic compatibility
IP degree of protection IP40 conforming to IEC 60529
Ambient air temperature for storage -20…60 °C conforming to IEC 60068-2-2
Relative humidity 10…85 % non-condensing conforming to IEC 60068-2-78
Ambient air temperature for operation 0…40 °C conforming to IEC 60068-2-2
Vibration resistance 0.002 g²/Hz (f = 5…500 Hz) operating conforming to IEC 60068-2-64
2 gn (f = 5…500 Hz) not operating conforming to IEC 60068-2-6
Shock resistance 10 gn for 11 ms conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.7 cm
Package 1 Width 60.0 cm
Package 1 Length 48.2 cm
Package 1 Weight 20.8 kg
Offer Sustainability
SCIP Number 3fe7d895-f8a3-452a-ad75-1d17e7e6e6eb
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov