|
|
|
HMIRSPHXA6701
Industrial rack PC, Harmony iPC, 4U Performance HMIRSP HDD, AC, 6 slots, Windows 7
|
|
|
Main
Range of product
|
Harmony iPC
|
Product or component type
|
Industrial rack PC
|
Device short name
|
Rack PC 4U Performance
|
Range compatibility
|
IDisplay
|
Processor name
|
Intel Xeon quad-core 1225 3.1 GHz L3 cache 8 MB
|
Storage slots
|
1 internal slot (SATA3)
4 hot swap trays (SATA2)
|
Data storage equipment
|
500 GB Internal enterprise hard disk - hot swap
|
Memory description
|
Up to 32 GB RAM DDR3 internal in 4 slot(s)
4 GB RAM DDR3 internal in 1 slot(s) (by default)
|
Complementary
Number of slots
|
3 PCI
4 PCI express 16x
|
Drive type
|
DVD-RW
|
Video controller type
|
Intel HD Graphics 2500
|
Display resolution
|
2048 x 1536 pixels
|
Watchdog timer
|
1…255 ms
|
Type of cooling
|
2 fans with speed control
|
Integrated connection type
|
1 VGA
1 DVI video port
2 USB 3.0 port
1 COM1 serial link - male SUB-D 9 - RS232
1 audio micro input
1 audio line output
4 USB 2.0 port
4 COM1 serial link (optional) - male SUB-D 9
2 Ethernet - RJ45 (rate: 10/100/1000 Mbit/s)
|
Switch application
|
Case open
|
Operating system
|
Windows 7 64 bits Ultimate - multi-language
|
Software package
|
Vijeo Designer run time demo run time demo license not included
EcoStruxure Operator Terminal Expert run time demo license not included
|
Motherboard type
|
ATX
|
[Us] rated supply voltage
|
100...240 V AC power supply
|
Power consumption in W
|
500 W
|
Mounting support
|
19" rack
|
Depth
|
601.4 mm
|
Height
|
172.7 mm
|
Width
|
482 mm
|
Net weight
|
20.8 kg
|
Environment
Product certifications
|
CCC
EAC
CULus
|
Standards
|
CSA 22-2 No 60950-1-07
EN 55011: class A group 1
EN 60950-1
EN 61000-6-2
EN 61000-6-4
FCC part 15
UL 60950-1
|
Quality labels
|
CE
|
Directives
|
2004/108/EC - electromagnetic compatibility
2006/95/EC - low voltage directive
|
IP degree of protection
|
IP40 conforming to IEC 60529
|
Ambient air temperature for storage
|
-20…60 °C conforming to IEC 60068-2-2
|
Relative humidity
|
10…85 % non-condensing conforming to IEC 60068-2-78
|
Ambient air temperature for operation
|
0…40 °C conforming to IEC 60068-2-2
|
Vibration resistance
|
0.002 g²/Hz (f = 5…500 Hz) operating conforming to IEC 60068-2-64
2 gn (f = 5…500 Hz) not operating conforming to IEC 60068-2-6
|
Shock resistance
|
10 gn for 11 ms conforming to IEC 60068-2-27
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
17.7 cm
|
Package 1 Width
|
60.0 cm
|
Package 1 Length
|
48.2 cm
|
Package 1 Weight
|
20.8 kg
|
Offer Sustainability
SCIP Number
|
3fe7d895-f8a3-452a-ad75-1d17e7e6e6eb
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|