This Application will be decommissioned as of January 7th 2025

HMIRSUS3A3701 |
Schneider-Electric
 
HMIRSUS3A3701 picture- web-product-data-sheet
HMIRSUS3A3701
Industrial rack PC, Harmony iPC, 2U Universal HMIRSU SSD, AC, 3 slots
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Industrial rack PC
Device short name Rack PC 2U Universal
Range compatibility IDisplay
Processor name Intel Core i3 2120 3.3 GHz L3 cache 3 MB
Storage slots 2 front hot swap trays (2 SATA2)
2 front hot swap trays (2 SATA3)
Data storage equipment 128 GB in front tray SSD with MLC technology - hot swap 2000000 h mtbf
Memory description Up to 32 GB RAM DDR3 internal in 4 slot(s)
4 GB RAM DDR3 internal in 2 slot(s) (by default)
Complementary
Number of slots 1 PCI
2 PCI express 16x
Drive type DVD-RW
Video controller type Intel HD Graphics
Display resolution 2048 x 1536 pixels
Watchdog timer 1…255 ms
Type of cooling 3 fans with speed control
Integrated connection type 4 USB 3.0 port
2 COM1 serial link - male SUB-D 9 - RS232
1 VGA
1 DVI video port
2 USB 2.0 port
1 audio micro input
1 audio line output
4 COM1 serial link (optional) - male SUB-D 9 - RS232/RS485
2 Ethernet - RJ45 (rate: 10/100/1000 Mbit/s)
Switch application Case open
Operating system Windows 7 64 bits Ultimate - multi-language
Software package Vijeo XD run time demo run time demo license not included
Citect SCADA DVD license not included
EcoStruxure Operator Terminal Expert run time demo license not included
Motherboard type Micro ATX
[Us] rated supply voltage 100...240 V AC power supply
Power consumption in W 300 W
Mounting support 19" rack
Depth 523.8 mm
Height 88 mm
Width 482 mm
Net weight 14.5 kg
Environment
Product certifications CCC
EAC
CULus
Standards CSA 22-2 No 60950-1-07
EN 55011: class A group 1
EN 60950-1
EN 61000-6-2
EN 61000-6-4
FCC part 15
UL 60950-1
Quality labels CE
Directives 2006/95/EC - low voltage directive
2004/108/EC - electromagnetic compatibility
IP degree of protection IP40 conforming to IEC 60529
Ambient air temperature for storage -20…60 °C conforming to IEC 60068-2-2
Relative humidity 10…85 % non-condensing conforming to IEC 60068-2-78
Ambient air temperature for operation 0…40 °C conforming to IEC 60068-2-2
Vibration resistance 0.002 g²/Hz (f = 5…500 Hz) operating conforming to IEC 60068-2-64
2 gn (f = 5…500 Hz) not operating conforming to IEC 60068-2-6
Shock resistance 10 gn for 11 ms conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.8 cm
Package 1 Width 48.0 cm
Package 1 Length 48.2 cm
Package 1 Weight 14.5 kg
Offer Sustainability
SCIP Number 5629a25e-5f99-4543-b10b-02074614e81c
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months