This Application will be decommissioned as of January 7th 2025

HMISTO532 |
Schneider-Electric
 
HMISTO532 picture- web-product-data-sheet
HMISTO532
Touch panel screen, Harmony STO & STU, 3''4 Monochrome Ethernet W/P/R
Schneider Electric
Characteristics
Main
Range of product Harmony STO & STU
Product or component type Touch panel screen
Software designation Vijeo Designer
Operating system Harmony
Processor name CPU RISC
Complementary
Display size 3.4 inch
Display type Backlit monochrome STN LCD
Background colour White, pink and red
Display resolution 200 x 80 pixels
Touch panel Analogue
Backlight lifespan 10000 hours with red
50000 hours with pink
50000 hours with white
Brightness 8 levels
Contrast 16 levels via touch panel
Character font Korean
ASCII
Japanese (ANK, Kanji)
Chinese (simplified Chinese)
Taiwanese (traditional Chinese)
[Us] rated supply voltage 24 V DC +/- 20 %
Inrush current 30 A
Local signalling 1 LED (green) for normal operation
Power consumption in W 5 W
Number of pages Limited by internal memory capacity
Processor frequency 333 MHz
Port Ethernet 10/100BASE-TX
Memory description Application memory 16 MB
Back up of data 128 kB
Integrated connection type 1 USB 2.0 type mini B
1 USB 2.0 type A
Power supply - removable screw terminal block
1 Ethernet TCP/IP - 1 RJ45
Supply External source
Realtime clock Access to the PLC real-time clock
Downloadable protocols XWAY TCP/IP
Modbus TCP/IP
Third party protocols
Fixing mode By 2 spring clips, mounting on 1.6...5 mm thick panel
Enclosure material PPT
Marking CE
Environment
Immunity to microbreaks 3 ms
Standards UL 508
FCC Class A
IEC 61000-6-2
UL 1604
EN 61131-2
Product certifications UL Class 1 Division 2 T4A
C-Tick
cULus
CE
UL Class 1 Division 2 T5
Ambient air temperature for operation 0…50 °C
Ambient air temperature for storage -20…60 °C
Relative humidity 0…90 % without condensation
Operating altitude <= 2000 m
IP degree of protection IP20 (rear panel) conforming to IEC 60529
IP65 (front panel) conforming to IEC 60529
NEMA degree of protection NEMA 4X front panel (indoor use)
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Vibration resistance +/- 3.5 mm (f = 5…9 Hz) conforming to IEC 60068-2-6
1 gn (f = 9…150 Hz) conforming to IEC 60068-2-6
Electromagnetic compatibility Resistance to radiated electromagnetic fields - test level: 10 V/m conforming to IEC 61000-4-3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 13.5 cm
Package 1 Length 18.5 cm
Package 1 Weight 386 g
Offer Sustainability
SCIP Number E52e26c6-bf18-4986-90c0-40bf6025afe1
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months