This Application will be decommissioned as of January 7th 2025

HMIVXLBT1KDV80 |
Schneider-Electric
 
HMIVXLBT1KDV80 picture- web-product-data-sheet
HMIVXLBT1KDV80
EcoStruxure Machine SCADA V8.1 for MachineControl (Buildtime DVD), 1500 Tags
Schneider Electric
Characteristics
Main
Range of product EcoStruxure Machine Expert
Product or component type Software
User language Multi-language
Format Sticker
DVD
Previous software version V8.0 SP2
Complementary
Range compatibility Harmony iPC
Harmony GTU
Software designation Machine control
Type of license Design/operation (BT/RT)
Software type EcoStruxure machine SCADA Expert software
System requirements > 2 GB HDD storage device, > 2 GB primary memory
> 2 GB HDD storage device Windows 8.1, > 2 GB primary memory
> 2 GB HDD storage device Windows 10, > 2 GB primary memory
> 2 GB HDD storage device Windows Server 2008 R2, > 2 GB primary memory
> 2 GB HDD storage device Windows Server 2012 R2, > 2 GB primary memory
> 2 GB HDD storage device Windows Server 2016, > 2 GB primary memory
Microsoft internet explorer 6
External audio and video files
.NET Framework 3.5
Software version V8.1
Provided equipment User's documentation in electronic format
Document type Training manual
Technical reference manual
Quick start-up guide
Software function E-signature
Database connection
Audio video coding standard MOV
MP3
AVI
MP4
MPEG
WAV
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 19.1 cm
Package 1 Length 13.5 cm
Package 1 Weight 90 g