This Application will be decommissioned as of January 7th 2025

HMIVXLBT4KDV80 |
Schneider-Electric
 
HMIVXLBT4KDV80 picture- web-product-data-sheet
HMIVXLBT4KDV80
EcoStruxure Machine SCADA V8.1 for LineManag plus (Buildtime DVD), 4000 Tags
Schneider Electric
Characteristics
Main
Range of product EcoStruxure Machine Expert
Product or component type Software
User language Multi-language
Format Sticker
DVD
Previous software version V8.0 SP2
Complementary
Range compatibility Harmony GTU
Harmony iPC
Software designation Line management
Type of license Design/operation (BT/RT)
Software type EcoStruxure machine SCADA Expert software
System requirements > 2 GB HDD storage device, > 2 GB primary memory
> 2 GB HDD storage device Windows 8.1, > 2 GB primary memory
> 2 GB HDD storage device Windows 10, > 2 GB primary memory
> 2 GB HDD storage device Windows Server 2008 R2, > 2 GB primary memory
> 2 GB HDD storage device Windows Server 2012 R2, > 2 GB primary memory
> 2 GB HDD storage device Windows Server 2016, > 2 GB primary memory
Microsoft internet explorer 6
External audio and video files
.NET Framework 3.5
Software version V8.1
Provided equipment User's documentation in electronic format
Document type Quick start-up guide
Technical reference manual
Training manual
Software function Database connection
E-signature
Audio video coding standard MP3
MPEG
AVI
WAV
MP4
MOV
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 19.1 cm
Package 1 Length 13.5 cm
Package 1 Weight 40 g