This Application will be decommissioned as of January 7th 2025

HMIVXLBT4KLV80 |
Schneider-Electric
 
HMIVXLBT4KLV80 picture- web-product-data-sheet
HMIVXLBT4KLV80
Buildtime license, EcoStruxure Machine SCADA Expert, line management, 4000 tags, paper
Schneider Electric
Characteristics
Main
Range of product EcoStruxure Machine SCADA Expert
Product or component type License
Format Sticker
Software type Line management
Type of license Design
Variant Buildtime
Software version 2023
Operating system requirement Windows 11
Windows 10
Windows Server 2022
Windows Server 2019
Windows Server 2016
User language Multi-language
Complementary
Number of tags 4000
Previous software version 2020
Range compatibility Standard PC
System requirements 1 GB RAM
2 GB hard-drive space
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 14.0 cm
Package 1 Length 14.0 cm
Package 1 Weight 20.0 g