This Application will be decommissioned as of January 7th 2025

HMIVXLBT64KDV80 |
Schneider-Electric
 
HMIVXLBT64KDV80 picture- web-product-data-sheet
HMIVXLBT64KDV80
EcoStruxure Machine SCADA V8.1 for Supervision (Build time DVD), 64000 Tags
Schneider Electric
Characteristics
Main
Range of product EcoStruxure Machine Expert
Product or component type Software
User language Multi-language
Format DVD
Sticker
Previous software version V8.0 SP2
Complementary
Range compatibility Harmony GTU
Harmony iPC
Software designation Supervision
Type of license Design/operation (BT/RT)
Software type EcoStruxure machine SCADA Expert software
System requirements > 2 GB HDD storage device, > 2 GB primary memory
> 2 GB HDD storage device Windows 8.1, > 2 GB primary memory
> 2 GB HDD storage device Windows 10, > 2 GB primary memory
> 2 GB HDD storage device Windows Server 2008 R2, > 2 GB primary memory
> 2 GB HDD storage device Windows Server 2012 R2, > 2 GB primary memory
> 2 GB HDD storage device Windows Server 2016, > 2 GB primary memory
Microsoft internet explorer 6
External audio and video files
.NET Framework 3.5
Software version V8.1
Provided equipment User's documentation in electronic format
Document type Technical reference manual
Quick start-up guide
Training manual
Software function E-signature
Database connection
Audio video coding standard MP4
AVI
MP3
WAV
MOV
MPEG
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 19.1 cm
Package 1 Length 13.5 cm
Package 1 Weight 145 g