This Application will be decommissioned as of January 7th 2025

HMIVXLUG32KBT |
Schneider-Electric
 
HMIVXLUG32KBT picture- web-product-data-sheet
HMIVXLUG32KBT
License upgrade for buildtime license, EcoStruxure Machine SCADA Expert, line management plus, 4000 to 32000 tags, paper
Schneider Electric
Characteristics
Main
Range of product EcoStruxure Machine SCADA Expert
Product or component type License upgrade
Format Sticker
Software type Line management plus
Type of license Design
Variant Buildtime
Software version 2023
Operating system requirement Windows 11
Windows 10
Windows Server 2022
Windows Server 2019
Windows Server 2016
User language Multi-language
Complementary
Number of tags 32000
Previous software version 2020
Range compatibility Standard PC
System requirements 1 GB RAM
2 GB hard-drive space
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 14.0 cm
Package 1 Length 14.0 cm
Package 1 Weight 20.0 g