This Application will be decommissioned as of January 7th 2025

HMIVXLUG4KRT |
Schneider-Electric
 
HMIVXLUG4KRT picture- web-product-data-sheet
HMIVXLUG4KRT
License upgrade for runtimetime license, EcoStruxure Machine SCADA Expert, line management, 1500 to 4000 tags, paper
Schneider Electric
Characteristics
Main
Range of product EcoStruxure Machine SCADA Expert
Product or component type License upgrade
Format Sticker
Software type Line management
Type of license Operation
Variant Runtime
Software version 2023
Operating system requirement Windows 11
Windows 10
Windows Server 2022
Windows Server 2019
Windows Server 2016
User language Multi-language
Complementary
Number of tags 4000
Previous software version 2020
Range compatibility Harmony iPC
Harmony GTU
System requirements 1 GB RAM
2 GB hard-drive space
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 12.0 cm
Package 1 Length 14.0 cm
Package 1 Weight 8.0 g