This Application will be decommissioned as of January 7th 2025

HMIVXLVU1KRT |
Schneider-Electric
 
HMIVXLVU1KRT picture- web-product-data-sheet
HMIVXLVU1KRT
Version up runtime license, EcoStruxure Machine SCADA Expert, machine control, 1500 tags, paper
Schneider Electric
Characteristics
Main
Range of product EcoStruxure Machine SCADA Expert
Product or component type Version up license
Format Sticker
Software type Machine control
Type of license Operation
Variant Runtime
Software version 2023
Operating system requirement Windows 11
Windows 10
Windows Server 2022
Windows Server 2019
Windows Server 2016
User language Multi-language
Complementary
Number of tags 1500
Previous software version 2020
Range compatibility Harmony GTU
System requirements 1 GB RAM
2 GB hard-drive space
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 14.0 cm
Package 1 Length 14.0 cm
Package 1 Weight 68.0 g