Schneider-Electric
 
HMIYAD1915D1 picture- web-product-data-sheet
HMIYAD1915D1
Display Adaptation plate 19" to 15"
Schneider Electric
Characteristics
Main
Range of product Harmony iDisplay
Product or component type Adaptor plate
Accessory / separate part category Adaptation accessory
Range compatibility Harmony iDisplay
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 51.5 cm
Package 1 Length 53.5 cm
Package 1 Weight 1.5 kg
Unit Type of Package 2 P12
Number of Units in Package 2 12
Package 2 Height 60.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 24.0 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov