This Application will be decommissioned as of January 7th 2025

HMIYADDPDVI11 |
Schneider-Electric
 
HMIYADDPDVI11 picture- web-product-data-sheet
HMIYADDPDVI11
Adaptor, Harmony iPC/FP6, from Display Port to DVI D
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Harmony FP6
Product or component type Adaptor
Accessory / separate part category Adaptation accessory
Range compatibility Harmony iPC
Harmony FP6
Complementary
Accessory / separate part destination HMIBM modular box PC
HMIDID iDisplay
Integrated connection type Display port
DVI-D video port
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 16.0 cm
Package 1 Length 23.6 cm
Package 1 Weight 250.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 766.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 385c5f7a-4cc2-42bf-8ac5-005c2900f2ce
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No