Schneider-Electric
 
HMIYADDVIRGB11 picture- web-product-data-sheet
HMIYADDVIRGB11
Adaptor, Harmony iPC, from DVI to RGB
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Adaptor
Accessory / separate part category Adaptation accessory
Range compatibility Harmony iPC
Complementary
Accessory / separate part destination HMIBM modular box PC
Panel PC - HMIP
Integrated connection type DVI-D video port
Environment
Ambient air temperature for storage -20…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 7 cm
Package 1 Length 11 cm
Package 1 Weight 37 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months