This Application will be decommissioned as of January 7th 2025

HMIYBADHDDBMO1 |
Schneider-Electric
 
HMIYBADHDDBMO1 picture- web-product-data-sheet
HMIYBADHDDBMO1
Adaptor, Harmony iPC, Carrier for HDD/SSD in HMIBMO
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Adaptor
Accessory / separate part category Installation accessory
Range compatibility Harmony iPC
Complementary
Accessory / separate part destination HMIBMO modular box PC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 14.0 cm
Package 1 Length 16.0 cm
Package 1 Weight 258.0 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov