Schneider-Electric
 
HMIYBFKT4BM11 picture- web-product-data-sheet
HMIYBFKT4BM11
Fan kit, Harmony iPC, HMIBM for PCI/PCIe over 3W. To maximum 6 W for 2 cards or 10 W for 1 card
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Fan kit
Accessory / separate part category Cooling accessory
Complementary
Accessory / separate part destination HMIBM modular box PC
Range compatibility Harmony iPC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.9 cm
Package 1 Width 8.6 cm
Package 1 Length 16.3 cm
Package 1 Weight 300.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov