This Application will be decommissioned as of January 7th 2025

HMIYBIN2AIM21 |
Schneider-Electric
 
HMIYBIN2AIM21 picture- web-product-data-sheet
HMIYBIN2AIM21
Analog input card, Harmony iPC, Interface M.2 2x 0 10V/4 20 mA for HMIBSC
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Analog input card
Accessory / separate part category Connection accessory
Complementary
Accessory / separate part destination HMIBSC modular IIoT box core
Integrated connection type M.2 Auto calibration screw terminals, transmission rate: 16 bits resolution analogue cableAccuracy ± 0.2%
M.2 screw terminals
Range compatibility Harmony iPC
Environment
Ambient air temperature for operation 0…50 °C HMIBSC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 14 cm
Package 1 Length 16 cm
Package 1 Weight 100 g
Unit Type of Package 2 BB1
Number of Units in Package 2 1
Package 2 Height 5.4 cm
Package 2 Width 13.8 cm
Package 2 Length 16 cm
Package 2 Weight 200 g
Unit Type of Package 3 S02
Number of Units in Package 3 4
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 686 g
Offer Sustainability
SCIP Number 385c5f7a-4cc2-42bf-8ac5-005c2900f2ce
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov