Schneider-Electric
 
HMIYBINLTPM201 picture- web-product-data-sheet
HMIYBINLTPM201
Cyber security module, Harmony iPC, TPM for IIoT Box CoreHMIBSC Linux
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Cyber security module
Accessory / separate part category TPM 2.0 hardware encryption
Complementary
Accessory / separate part destination HMIBSC modular IIoT box core
Localisation on device Motherboard
Range compatibility Harmony iPC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 14 cm
Package 1 Length 16 cm
Package 1 Weight 140 g
Unit Type of Package 2 BB1
Number of Units in Package 2 1
Package 2 Height 5.4 cm
Package 2 Width 13.8 cm
Package 2 Length 16 cm
Package 2 Weight 200 g
Unit Type of Package 3 S02
Number of Units in Package 3 4
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 850 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov