Schneider-Electric
 
HMIYBMKTBM1 picture- web-product-data-sheet
HMIYBMKTBM1
Harmony iPC, Maintenance kit for HMIBM + HMIDIM
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Accessory / separate part type Maintenance kit
Accessory / separate part category Maintenance accessory
Complementary
Accessory / separate part destination HMIBM
HMIDM
Kit composition Screws and dampers for HDD/SDD
Screws and clampers for panel mounting
Screws for modular box cover
Screws for box mounting to display
Power connector and sticker
CFast card pull-out
Rubber for 12'', W12'', 15", W15", W19" and W22" mounting
Filter for fan kit
Bracket for mini PCIe
Screws and dampers for mini PCIe
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.200 cm
Package 1 Width 15.500 cm
Package 1 Length 39.400 cm
Package 1 Weight 356.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 5.218 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov