This Application will be decommissioned as of January 7th 2025

HMIYBMKTBSC1 |
Schneider-Electric
 
HMIYBMKTBSC1 picture- web-product-data-sheet
HMIYBMKTBSC1
Harmony iPC, Maintenance kit for IIoT Core Box HMIBSC
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Accessory / separate part type Maintenance kit
Accessory / separate part category Maintenance accessory
Complementary
Accessory / separate part destination HMIBSC
Kit composition Screws for mouting screws and washers
USB holder
Screws for mini PCIe and M.2 card
Screws for ground wire
Power connector
Rubber cap for SD card slot
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 14 cm
Package 1 Length 16 cm
Package 1 Weight 72 g
Unit Type of Package 2 BB1
Number of Units in Package 2 1
Package 2 Height 5.4 cm
Package 2 Width 13.8 cm
Package 2 Length 16 cm
Package 2 Weight 300 g
Unit Type of Package 3 S02
Number of Units in Package 3 4
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 580 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov