Schneider-Electric
 
HMIYCAB4GAN51 picture- web-product-data-sheet
HMIYCAB4GAN51
Cable, Harmony iPC, Remote 5 m for 4 g card in IIoT Box Core HMIBSC
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Cable
Accessory / separate part category Cabling accessory
Accessory / separate part destination HMIBSC modular IIoT box core
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.4 cm
Package 1 Width 13.8 cm
Package 1 Length 16 cm
Package 1 Weight 140 g
Unit Type of Package 2 BB1
Number of Units in Package 2 1
Package 2 Height 5.4 cm
Package 2 Width 13.8 cm
Package 2 Length 16 cm
Package 2 Weight 400 g
Unit Type of Package 3 S02
Number of Units in Package 3 4
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 850 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Not applicable, out of EU RoHS legal scope
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov