Schneider-Electric
 
HMIYCABDP51 picture- web-product-data-sheet
HMIYCABDP51
Display cable, Harmony Modular iPC, DP to DP for digital Video signal from Box PC to Adaptor
Schneider Electric
Characteristics
Main
Product or component type Display cable
Accessory / separate part category Connection accessory
Accessory / separate part type Connecting cable
Accessory / separate part destination Display adaptor
Complementary
Cable length 5 m
Electrical connection 2 male connectors for display port
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.0 cm
Package 1 Width 23.5 cm
Package 1 Length 37.5 cm
Package 1 Weight 800.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 2.4 kg
Unit Type of Package 3 P12
Number of Units in Package 3 288
Package 3 Height 80 cm
Package 3 Width 105 cm
Package 3 Length 125 cm
Package 3 Weight 25.012 kg
Offer Sustainability
SCIP Number 69107a2b-eec5-4280-8fc1-e988a903c9a2
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov