Schneider-Electric
HMIYCFA16 picture- web-product-data-sheet
HMIYCFA16
Memory cartridge, Harmony iPC, CFast 16 GB blank for Panel PC 12"
Schneider Electric
TODAY
NOV 25, 2024
 
 
 
End of Commercialization
DEC 31, 2016
End of Standard Services
DEC 31, 2020
Main
Range of product Harmony iPC
Product or component type Memory cartridge
Accessory / separate part category Spare part
Accessory / separate part destination 12" Harmony Panel PC
Complementary
Data storage equipment 16 GB CFast card SLC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 6.0 cm
Package 1 Length 10.5 cm
Package 1 Weight 33.0 g