Schneider-Electric
 
HMIYCFS0211 picture- web-product-data-sheet
HMIYCFS0211
Memory cartridge, Harmony iPC, Compact Flash 2 GB for Box, Panel 15" and 19"
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Memory cartridge
Accessory / separate part category Spare part
Accessory / separate part destination 15" Harmony Panel PC
19" Harmony Panel PC
Modular box PC
Complementary
Data storage equipment 2 GB Compact Flash card
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 6.0 cm
Package 1 Length 10.5 cm
Package 1 Weight 20.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months