Schneider-Electric
 
HMIYDARE11 picture- web-product-data-sheet
HMIYDARE11
Interface module, Harmony iPC, Receiver for display adaptor HMIDADP
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Interface module
Accessory / separate part category Adaptation accessory
Complementary
Accessory / separate part destination HMIDADP11 modular box PC
Localisation on device Receiver slot
Integrated connection type Multi-display receiver RJ45 EthernetInput upto 4 display in a chain
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 14.0 cm
Package 1 Length 16.0 cm
Package 1 Weight 450.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.112 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov