This Application will be decommissioned as of January 7th 2025

HMIYDUSBCA111 |
Schneider-Electric
 
HMIYDUSBCA111 picture- web-product-data-sheet
HMIYDUSBCA111
USB Clamp Type B (1 port) for iDisplay
Schneider Electric
Characteristics
Main
Range of product Harmony iDisplay
Product or component type USB clamp
Accessory / separate part category Connection accessory
Complementary
Accessory / separate part destination IDisplay
Range compatibility Harmony iDisplay
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 5 cm
Package 1 Length 11 cm
Package 1 Weight 16 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.5 cm
Package 2 Width 15 cm
Package 2 Length 19.9 cm
Package 2 Weight 116 g
Unit Type of Package 3 S02
Number of Units in Package 3 20
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 864 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number Df644fea-f5fa-4b8a-a06e-76d7dac05fe5
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No