Schneider-Electric
 
HMIYHDD50061 picture- web-product-data-sheet
HMIYHDD50061
Hard disk, Harmony iPC, Drive 500Go Blank for Panel PC 12"
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Hard disk
Accessory / separate part category Spare part
Accessory / separate part destination 12" Harmony Panel PC
Complementary
Data storage equipment 500 GB enterprise hard disk
Size 2.5"
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 14.000 cm
Package 1 Length 18.500 cm
Package 1 Weight 169.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 16
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.060 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"