Schneider-Electric
 
HMIYMINAUD1 picture- web-product-data-sheet
HMIYMINAUD1
Interface Audio for Magelis Modular Box PC HMIDM
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Audio port
Accessory / separate part category Connection accessory
Complementary
Accessory / separate part destination HMIBM modular box PC
Integrated connection type Audio input with 1
Audio output with 1
Microphone with 1
Pin header with 1 motherboard
Range compatibility Harmony iPC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.9 cm
Package 1 Width 2.7 cm
Package 1 Length 7.0 cm
Package 1 Weight 200.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov