Schneider-Electric
 
HMIYMINAUD21 picture- web-product-data-sheet
HMIYMINAUD21
Audio port, Harmony iPC, Interface Mini PCIe for
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Audio port
Accessory / separate part category Connection accessory
Complementary
Accessory / separate part destination HMIBM modular box PC
HMIPSP S-Panel PC performance
HMIPSO S-Panel PC
Harmony iPC
Integrated connection type Audio input with 1
Audio output with 1
Microphone with 1
Mini PCI Express with 11x optional interface
Range compatibility Harmony iPC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 14.0 cm
Package 1 Length 16.0 cm
Package 1 Weight 200.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov