Schneider-Electric
 
HMIYMINDP1 picture- web-product-data-sheet
HMIYMINDP1
Interface module, Harmony iPC, Interf. MiniPCIe to Display Adaptor
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Interface module
Accessory / separate part category Adaptation accessory
Complementary
Accessory / separate part destination HMIBM modular box PC
Localisation on device Transmitter slot
Mini PCIe slot + Optional interface plate
Integrated connection type Multi-display transmitter RJ45 EthernetOutput up to 100m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 14.0 cm
Package 1 Length 16.0 cm
Package 1 Weight 116.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 766.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov