This Application will be decommissioned as of January 7th 2025

HMIYMINGPRS1 |
Schneider-Electric
 
HMIYMINGPRS1 picture- web-product-data-sheet
HMIYMINGPRS1
Interface module, Harmony iPC, Cellular 3 g for
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Interface module
Accessory / separate part category Connection accessory
Complementary
Accessory / separate part destination HMIBM modular box PC
HMIPSP S-Panel PC performance
HMIPSO S-Panel PC
Harmony iPC
Electrical connection Cable with 10.15 m cable
Integrated connection type Mini PCIe full-size with 1
Environment
Ambient air temperature for operation 0…55 °C HMIPSP
0…45 °C HMIPSO
0…45 °C HMIBM
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 28.0 cm
Package 1 Length 22.0 cm
Package 1 Weight 300.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 4
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 1.435 kg
Offer Sustainability
SCIP Number 385c5f7a-4cc2-42bf-8ac5-005c2900f2ce
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov